Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | Solenoid operated | |
| Brand | Vickers by Danfoss | |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz | |
| Design series | 60 Series | |
| Electrical connection | Fly.lead term. block 1/2" NPT | |
| Energ Time | 15-23 ms | |
| Flow rate upto GPM | 21.0 | |
| Flow rate upto LPM | 80.0 | |
| Fluid cleanliness | 19/17/14 Micron | |
| Fluid compatibility | Petroleum oils | |
| Indicator light | Yes | |
| Interface | ISO4401-03 | |
| Manual override | Plain | |
| Model Code 1 | DG4V32NMFTWLB860 | |
| Performance | High performance | |
| Power Consumption | 61VA 50HZ - 58VA 60HZ | |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Seal type | Viton | |
| Solenoid Energising ID | Standard as per ANSI B93 9 | |
| Special features | None | |
| Spool Position Monitor | No | |
| Spool type | Spool 2 | |
| Spring arrangement | No spring detented | |
| Stage | Single stage | |
| Surge Suppr Damper | No | |
| Tank port rating BAR | 160 | |
| Tank port rating PSI | 2300 | |
| Valve mount type | Subplate/manifold mounted | |
| Valve type | Directional control valve | |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |