Product specifications
Characteristic | Value |
---|---|
Actuation Type | Pilot operated |
Brand | Vickers by Danfoss |
Coil Rating | 220 VAC 50Hz |
Design Series | 10 Series |
Electrical Connection | ISO 4400 (Din 43650) connector |
Ext pilot pressure | External |
Flow rate upto GPM | 42.0 |
Flow rate upto LPM | 160.0 |
Fluid Cleanliness | 19/17/14 micron |
Fluid Compatibility | Petroleum oils |
Indicator Light | No |
Int pilot drain | External |
Interface | ISO4401-05 |
Manual override | Plain |
Model Code 1 | DG5V58CEVMUC610EN89 |
Performance | High performance |
Power Consumption | 54 VA |
Pressure rating BAR | 315 |
Pressure rating PSI | 4500 |
Seal Type | Buna-N |
Solenoid Energising ID | Sol A port A/Sol B port B |
Special Features | None |
Spool Position Monitor | No |
Spool Type | Spool 8 |
Spring Arrangement | Spring centred |
Stage | Two stage |
Surge Suppr Damper | No |
Tank port rating BAR | 160 |
Tank port rating PSI | 2300 |
Valve Mount Type | Subplate/manifold mounted |
Valve Type | Directional control valve |
Working temp max C | 80 |
Working temp max F | 176 |
Working temp min C | -20 |
Working temp min F | -4 |