Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Indicator Light | No |
| Interface | ISO4401-05/NFPA D05 |
| Model Code 1 | DG4S40168CB60 |
| Product height in | 5.080 |
| Product length in | 9.500 |
| Product length mm | 241.300 |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Seal type | Buna-N |
| Stage | Single stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
