Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | CPF1S12FW20 |
| Product height in | 7.090 |
| Product height mm | 180.086 |
| Product length in | 7.490 |
| Product length mm | 190.246 |
| Product width in | 3.150 |
| Product width mm | 80.010 |
| Valve mount type | Flange mounted |
| Valve type | Relief, single pressure |
