Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DICPFS060510 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
