Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT ACTUATED | Pilot actuated |
| Adjustment range | 10-50 BAR (145-725 PSI) | 10-50 bar (145-725 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 20 SERIES | 20 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | NONE | None |
| Flow rate LPM | 600.0 | |
| Flow rate USGPM | 160.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | G 1/4 BSP THD | G 1/4 BSP thd |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Maximum pressure bar | 275 | |
| Maximum pressure PSI | 4000 | |
| Model Code 1 | CPF1S10AW20 | |
| Performance | STANDARD | Standard |
| Product height in | 6.580 | |
| Product height mm | 167.132 | |
| Product length in | 7.360 | |
| Product length mm | 186.944 | |
| Product width in | 2.980 | |
| Product width mm | 75.692 | |
| Seal material | NITRILE | Nitrile |
| Size | SAE 1 1/4" | SAE 1 1/4" |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 210 | |
| Tank pressure PSI | 3000 | |
| Valve Mount Type | FLANGE MOUNTED | Flange mounted |
| Valve type | RELIEF, SINGLE PRESSURE | Relief, single pressure |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
