Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range head 1 | 10-207 BAR (145-3000 PSI) | 10-207 bar (145-3000 psi) |
| Adjustment range head 2 | 10-207 BAR (145-3000 PSI) | 10-207 bar (145-3000 psi) |
| Adjustment range head 3 | 10-207 BAR (145-3000 PSI) | 10-207 bar (145-3000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 20 SERIES | 20 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | FLYING LEAD 1/2" NPT HOUSING | Flying lead 1/2" NPT housing |
| Flow rate LPM | 300.0 | |
| Flow rate USGPM | 80.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | G 1/4 BSP THD | G 1/4 BSP thd |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 275 | |
| Maximum pressure PSI | 4000 | |
| Model Code 1 | CPF3S08FFFW3SMFWB520 | |
| Performance | STANDARD | Standard |
| Product height in | 9.850 | |
| Product height mm | 250.190 | |
| Product length in | 5.680 | |
| Product length mm | 144.272 | |
| Product width in | 7.820 | |
| Product width mm | 198.628 | |
| Seal material | NITRILE | Nitrile |
| Size | SAE 1" | SAE 1" |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 210 | |
| Tank pressure PSI | 3000 | |
| Valve Mount Type | FLANGE MOUNTED | Flange mounted |
| Valve type | BI-PRESSURE RELIEF VALVE | Bi-pressure relief valve |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
