Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 9-70 bar (130-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Cracking pressure bar | 0.3 |
| Cracking pressure PSI | 5 |
| Design Series | 20 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Flow rate LPM | 600.0 |
| Flow rate USgpm | 160.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Manual override | Plain |
| Maximum pressure BAR | 275 |
| Maximum pressure PSI | 4000 |
| Model Code 1 | UPF2SC10AW3SMUB520EN508 |
| Performance | Standard |
| Product height in | 6.570 |
| Product height mm | 166.878 |
| Product length in | 7.360 |
| Product length mm | 186.944 |
| Product width in | 6.570 |
| Product width mm | 166.878 |
| Seal material | Nitrile |
| Size | SAE 1 1/4" |
| Special feature | CV3 check valve block under pilot valve and a 50 psi check valve spring |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | Pump flange mounting |
| Valve type | Unloading relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
