Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Adjustment range | 9-245 bar (130-3600 psi) |
| Adjustment type | Micrometer without keylock |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Flow rate LPM | 300.0 |
| Flow rate USgpm | 80.0 |
| Fluid Cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Manual override | Plain |
| Maximum pressure bar | 275 |
| Maximum pressure PSI | 4000 |
| Model Code 1 | UPF2S08FMP3SMUB520 |
| Performance | Standard |
| Product height in | 6.760 |
| Product height mm | 171.704 |
| Product length in | 5.710 |
| Product length mm | 145.034 |
| Product width in | 6.070 |
| Product width mm | 154.178 |
| Seal material | Nitrile |
| Size | SAE 1" |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve Mount Type | Pump flange mounting |
| Valve type | Unloading relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
