Vickers by Danfoss UPF2S Series  Pressure Control Valves UPF2S-08-F-M-P-3S-M-U-B5-20 (RIGHT)

UPF2S-CL-08-B-W-3-M-U-BL 6-20, UPF2SCL08BW3MUBL620

02-399311

Model code: UPF2SCL08BW3MUBL620


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
Adjustment range9-125 BAR (130-1800 PSI)9-125 bar (130-1800 psi)
Adjustment typeSCREW WITH LOCKNUTScrew with locknut
BrandVICKERS BY DANFOSSVickers by Danfoss
Check valveYESYes
Cracking pressure bar0.3
Cracking pressure PSI5
Design Series20 SERIES20 Series
Electrical connectionISO 4400 (DIN 43650) CONNECTORISO 4400 (DIN 43650) connector
Flow rate LPM300.0
Flow rate USGPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 Micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Hi-vent springNONo
Indicator LightNONo
Manual overridePLAINPlain
Maximum pressure bar275
Maximum pressure PSI4000
Model Code 1UPF2SCL08BW3MUBL620
PerformanceSTANDARDStandard
Product height in6.760
Product height mm171.704
Product length in5.710
Product length mm145.034
Product width in6.070
Product width mm154.178
Seal materialNITRILENitrile
SizeSAE 1"SAE 1"
Special featureNONENone
StageTWO STAGETwo stage
Tank pressure bar210
Tank pressure PSI3000
Valve Mount TypePUMP FLANGE MOUNTINGPump flange mounting
Valve typeUNLOADING RELIEF VALVEUnloading relief valve
Working temperature max C70
Working temperature max F158
Working temperature min C-20
Working temperature min F-4