Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 20 Series |
| Model Code 1 | CPF3S06BFFW3MFPA5WLH720 |
| Product height in | 7.430 |
| Product height mm | 188.722 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product width in | 5.500 |
| Product width mm | 139.700 |