Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Leakage | Standard |
| Model Code 1 | FCGH036010EN202FRM1621/60L |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Leakage | Standard |
| Model Code 1 | FCGH036010EN202FRM1621/60L |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |