Flow control valves-product-category

Flow control valves

Our high-performance Vickers by Danfoss flow control valves provide reliable fluid flow regulation at pressures up to 350 bar [5,000 psi] and flows up to 2,160 l/min [571 US gal/min]. These durable valves are particularly well known for their superior moisture resistance.

Features and benefits 

  • Automatic bucket leveling with reliable, high-performance fluid flow regulation 
  • Superior moisture resistance and durability 
  • IP65 and IP67 environmental rating
  • Integrated, factory-preset amplifiers, which eliminate adjustment of gain, deadband compensation or dither 
  • Reliable, rugged 7-pin electrical mating connectors that provide easy access for test equipment
  • Onboard ramp adjustment that enables onsite fine-tuning
  • Simple design and installation with "valve enable" that aids interlock control

Applications 

  • Die casting and foundry 
  • Machine tooling 
  • Marine and offshore 
  • Presses 
  • Primary metals 
  • Plastics 
  • Pulp and paper 
  • Test equipment and simulation 
  • Turbine control (wind, steam, water) 
  • Wood processing 

 Specifications 

  • Size: up to 31.75 mm [1.25 in] nominal bore size 
  • Pressure: up to 350 bar [5,000 psi] 
  • Flow: up to 2,160 l/min [571 US gal/min]