Flow control valves
Our high-performance Vickers by Danfoss flow control valves provide reliable fluid flow regulation at pressures up to 350 bar [5,000 psi] and flows up to 2,160 l/min [571 US gal/min]. These durable valves are particularly well known for their superior moisture resistance.
Features and benefits
- Automatic bucket leveling with reliable, high-performance fluid flow regulation
- Superior moisture resistance and durability
- IP65 and IP67 environmental rating
- Integrated, factory-preset amplifiers, which eliminate adjustment of gain, deadband compensation or dither
- Reliable, rugged 7-pin electrical mating connectors that provide easy access for test equipment
- Onboard ramp adjustment that enables onsite fine-tuning
- Simple design and installation with "valve enable" that aids interlock control
Applications
- Die casting and foundry
- Machine tooling
- Marine and offshore
- Presses
- Primary metals
- Plastics
- Pulp and paper
- Test equipment and simulation
- Turbine control (wind, steam, water)
- Wood processing
Specifications
- Size: up to 31.75 mm [1.25 in] nominal bore size
- Pressure: up to 350 bar [5,000 psi]
- Flow: up to 2,160 l/min [571 US gal/min]