Flow control valves-product-category

Flow control valves

Our high-performance Vickers by Danfoss flow control valves provide reliable fluid flow regulation at pressures up to 350 bar [5,000 psi] and flows up to 2,160 l/min [571 US gal/min]. These durable valves are particularly well known for their superior moisture resistance.

Features and benefits

  • Automatic bucket leveling with reliable, high-performance fluid flow regulation
  • Superior moisture resistance and durability
  • IP65 and IP67 environmental rating
  • Integrated, factory-preset amplifiers, which eliminate adjustment of gain, deadband compensation or dither 
  • Reliable, rugged 7-pin electrical mating connectors that provide easy access for test equipment
  • Onboard ramp adjustment that enables onsite fine-tuning
  • Simple design and installation with "valve enable" that aids interlock control

Specifications

  • Size: up to 31.75 mm [1.25 in] nominal bore size
  • Pressure: up to 350 bar [5,000 psi]
  • Flow: up to 2,160 l/min [571 US gal/min]

Applications

  • Die casting and foundry
  • Machine tooling
  • Marine and offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)
  • Wood processing