Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | YES | Yes |
| Adjustment type | MANUAL WITH KEYLOCK | Manual with Keylock |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check valve | YES | Yes |
| Design code | 15 SERIES | 15 Series |
| Flow compensation | PRESSURE AND TEMPERATURE | Pressure and Temperature |
| Flow rate lpm | 12.00 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Interface | 03/NFPA D01 | 03/NFPA D01 |
| Leakage | STANDARD | Standard |
| Lock | KEY LOCK | Key lock |
| Model Code 1 | FCG3120K15 | |
| Pressure rating BAR | 315.00 | |
| Product height in | 4.620 | |
| Product height mm | 117.348 | |
| Product length in | 2.340 | |
| Product length mm | 59.436 | |
| Product width in | 1.830 | |
| Product width mm | 46.482 | |
| Seal material | NITRILE | Nitrile |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |
| Working temp max C | 80 | |
| Working temp min C | -20 |