Flow Control Valves 02-413788 (RIGHT)

FCG-3-180-K-15, FCG3180K15

02-353030

Model code: FCG3180K15


Tools

Product specifications

Characteristic
Value
AdjustmentYes
Adjustment typeManual with Keylock
BrandVickers by Danfoss
Check valveYes
Design code15 Series
Flow compensationPressure and Temperature
Flow rate lpm18.00
Fluid Cleanliness19/17/14 micron
Fluid compatibilityAnti-wear hydraulic oil
Interface03/NFPA D01
LeakageStandard
LockKey lock
Model Code 1FCG3180K15
Pressure rating BAR315.00
Product height in4.620
Product height mm117.348
Product length in2.340
Product length mm59.436
Product width in1.830
Product width mm46.482
Seal materialNitrile
Special featuresNone
Valve Mount TypeSubplate
Valve TypeFlow control valve
Working temp max C80
Working temp min C-20