Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Manual with Keylock |
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design code | 15 Series |
| Flow compensation | Pressure and Temperature |
| Flow rate lpm | 6.30 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | 03/NFPA D01 |
| Leakage | Standard |
| Lock | Key lock |
| Model Code | FCG363AK15 |
| Pressure rating BAR | 160.00 |
| Product height in | 5.220 |
| Product height mm | 132.588 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Seal material | Nitrile |
| Special features | Anti-jump |
| Valve Mount Type | Subplate |
| Valve Type | Flow control valve |
| Working temp max C | 80 |
| Working temp min C | -20 |