Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Fluid cleanliness | 19/17/14 micron |
| Leakage | Standard |
| Model Code 1 | F3FCGH0235B10EN20 |
| Seal material | Viton |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Fluid cleanliness | 19/17/14 micron |
| Leakage | Standard |
| Model Code 1 | F3FCGH0235B10EN20 |
| Seal material | Viton |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |