Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Flow compensation | Pressure and Temperature |
| Flow rate GPM | 9.20 |
| Flow rate LPM | 35.00 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate Ester |
| Leakage | Standard |
| Model Code 1 | F3FCGH0235B10 |
| Pressure rating BAR | 315.00 |
| Pressure rating PSI | 4600.00 |
| Product height in | 3.990 |
| Product height mm | 101.346 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product width in | 4.170 |
| Product width mm | 105.918 |
| Seal material | Viton |
| Size | 02 |
| Special features | None |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -30 |
| Working temp min F | -22 |