Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Leakage | Standard |
| Model Code 1 | FCGH03160B10 |
| Product height in | 5.790 |
| Product height mm | 147.066 |
| Product length in | 4.860 |
| Product length mm | 123.444 |
| Product width in | 4.860 |
| Product width mm | 123.444 |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |
