Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Fluid cleanliness | 19/17/14 micron |
| Leakage | Standard |
| Model Code 1 | FCGH0250B10 |
| Product height in | 3.990 |
| Product height mm | 101.346 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product width in | 4.170 |
| Product width mm | 105.918 |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve Type | Flow control valve |
