Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Series |
| Fluid cleanliness | 19/17/14 micron |
| Leakage | Standard |
| Model Code 1 | FCGH025010EN202FRM1021/50L |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve type | Flow control valve |