Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Flow compensation | Pressure and Temperature |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Leakage | Standard |
| Model Code 1 | FCGH025010 |
| Pressure rating BAR | 315.00 |
| Pressure rating PSI | 4600.00 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product width in | 3.740 |
| Product width mm | 94.996 |
| Seal material | Nitrile |
| Size | 02 |
| Special features | None |
| Valve Mount Type | Subplate |
| Valve Type | Flow control valve |
