Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Series |
| Model Code 1 | FN0320 |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product width in | 3.190 |
| Product width mm | 81.026 |
| Valve mount type | Thread or flange |
| Valve type | Flow control valve |
