Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 22 Design |
| Model Code 1 | FG032822S10 |
| Product height in | 4.880 |
| Product height mm | 123.952 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product width in | 5.220 |
| Product width mm | 132.588 |
| Valve mount type | Subplate |
| Valve type | Flow control valve |
