Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 22 Design |
| Model Code 1 | F3FG032822 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 5.080 |
| Product length mm | 129.032 |
| Product width in | 5.080 |
| Product width mm | 129.032 |
| Valve mount type | Subplate |
| Valve type | Flow control valve |