Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | FN1011 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 4.560 |
| Product length mm | 115.824 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Valve mount type | Thread or flange |
| Valve type | Flow control valve |
