Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | F3FN0621 |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Valve mount type | Thread or flange |
| Valve type | Flow control valve |