Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 22 Design |
| Leakage | Standard |
| Model Code 1 | FCG032822S10 |
| Product height in | 5.220 |
| Product height mm | 132.588 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve type | Flow control valve |
