Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 50 Design |
| Fluid cleanliness | 19/17/14 micron |
| Leakage | Standard |
| Model Code 1 | FCG021500LT50 |
| Product height in | 3.410 |
| Product height mm | 86.614 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Seal material | Nitrile |
| Valve mount type | Subplate |
| Valve type | Flow control valve |
