Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Flow rate lpm | 189.00 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate Ester |
| Leakage | Standard |
| Model Code 1 | F3EFN1011F |
| Pressure rating BAR | 210.00 |
| Seal material | Fluorocarbon |
| Size | 11/4" SAE 4-bolt |
| Special features | None |
| Valve mount type | Thread or flange |
| Valve type | Flow control valve |
| Working temp max C | 80 |
| Working temp min C | -20 |