Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design code | 50 Design |
| Flow compensation | Pressure and Temperature |
| Flow range in3pm | 2-300 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate Ester |
| Leakage | Standard |
| Lock | Standard |
| Model Code 1 | F3FCG0230050S10 |
| Pressure rating BAR | 250.00 |
| Pressure rating PSI | 3600.00 |
| Product height in | 3.160 |
| Product height mm | 80.264 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Seal material | Viton |
| Size | 1/4" |
| Special features | Overspeed control |
| Trim adjustment | No |
| Valve mount type | Subplate |
| Valve type | Flow control valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |