Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check valve | YES | Yes |
| Design code | 50 DESIGN | 50 Design |
| Flow compensation | PRESSURE AND TEMPERATURE | Pressure and Temperature |
| Flow range in3pm | 2-300 | 2-300 |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Leakage | STANDARD | Standard |
| Lock | STANDARD | Standard |
| Model Code 1 | FCG02300T50S10 | |
| Pressure rating BAR | 250.00 | |
| Pressure rating PSI | 3600.00 | |
| Product height in | 3.160 | |
| Product height mm | 80.264 | |
| Product length in | 3.750 | |
| Product length mm | 95.250 | |
| Product width in | 4.000 | |
| Product width mm | 101.6 | |
| Seal material | NITRILE | Nitrile |
| Size | 1/4" | 1/4" |
| Special features | OVERSPEED CONTROL | Overspeed control |
| Trim adjustment | YES | Yes |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |