Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Series |
| Model Code 1 | DTNA40220 |
| Product height in | 4.380 |
| Product height mm | 111.252 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Valve type | Flow control valve |