Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 11 SERIES | 11 Series |
| Flow rate lpm | 189.00 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Leakage | STANDARD | Standard |
| Model Code 1 | EFN1011B | |
| Pressure rating BAR | 210.00 | |
| Product height in | 4.210 | |
| Product height mm | 106.934 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product width in | 1.300 | |
| Product width mm | 33.020 | |
| Seal material | NITRILE | Nitrile |
| Size | 11/4" BSPF | 11/4" BSPF |
| Special features | NONE | None |
| Valve Mount Type | THREAD OR FLANGE | Thread or flange |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |
| Working temp max C | 80 | |
| Working temp min C | -20 |
