CG5V 6GM D M U C6 11, CG5V6GMDMUC611-product-details

CG5V 6GM D M U C6 11, CG5V6GMDMUC611

02-108757

Model code: CG5V6GMDMUC611


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
Adjustment range3-350 BAR (44-5000 PSI)3-350 bar (44-5000 psi)
Adjustment typeMICROMETER WITHOUT KEYLOCKMicrometer without keylock
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil voltage220 VAC 50HZ220 VAC 50Hz
Design Series11 SERIES11 Series
Electrical connectionISO4400 (DIN 43650) CONNECTORISO4400 (Din 43650) Connector
Flow rate LPM400.0
Flow rate USGPM106.0
Indicator LightNONo
InterfaceISO6264 AR-06-2-AISO6264 AR-06-2-A
Maximum pressure bar350
Maximum pressure PSI5000
Model Code 1CG5V6GMDMUC611
StageTWO STAGETwo stage
Valve Mount TypeSUBPLATE MOUNTEDSubplate mounted
Valve typeRELIEF VALVERelief valve