Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 35-140 BAR (500-2000 PSI) | 35-140 bar (500-2000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 100 SERIES | 100 Series |
| Electrical connection | FLY.LEAD TERM. BLOCK 1/2" NPT | Fly.lead term. block 1/2" NPT |
| Flow rate LPM | 227.0 | |
| Flow rate USGPM | 60.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | 16 UNF-2B THREAD | 16 UNF-2B thread |
| Hi-vent spring | NO | No |
| Indicator Light | YES | Yes |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | CS5060ACMFTWLB5100 | |
| Performance | STANDARD | Standard |
| Product height in | 9.540 | |
| Product height mm | 242.316 | |
| Product length in | 7.870 | |
| Product length mm | 199.898 | |
| Product width in | 3.280 | |
| Product width mm | 83.312 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 06 | Size 06 |
| Special feature | NONE | None |
| Spring Arrangement | SPRING OFFSET | Spring offset |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | 1.0625-12 UNF-2B THREAD MOUNT | 1.6250-12-UNF-2B straight thd |
| Valve type | PILOT OPERATED RELIEF VALVE | Pilot operated relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |