CT5 100A F M FW B6 110, CT5100AFMFWB6110-product-details

CT5 100A F M FW B6 110, CT5100AFMFWB6110

02-134876

Model code: CT5100AFMFWB6110


Tools

Product specifications

Characteristic
Value
Description
Adjustment range100-210 BAR (1500-3000 PSI)100-210 bar (1500-3000 psi)
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil voltage115-120VAC60HZ/110VAC50HZ115-120VAC60Hz/110VAC50Hz
Design Series110 SERIES110 Series
Model Code 1CT5100AFMFWB6110
SizeSIZE 10Size 10
Valve Mount TypeNPTF THREADSNPTF threads
Valve typePILOT OPERATED RELIEF VALVEPilot operated relief valve