Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 100 SERIES | 100 Series |
| Model Code 1 | CG5060AFMUD5100 | |
| Size | SIZE 06 | Size 06 |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | PILOT OPERATED RELIEF VALVE | Pilot operated relief valve |