Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 100-210 BAR (1500-3000 PSI) | 100-210 bar (1500-3000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 100 SERIES | 100 Series |
| Electrical connection | FLYING LEAD 1/2" NPT HOUSING | Flying lead 1/2" NPT housing |
| Flow rate LPM | 454.0 | |
| Flow rate USGPM | 120.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | CG5100AFMFWB5P10100EN400 | |
| Performance | STANDARD | Standard |
| Product height in | 10.090 | |
| Product height mm | 256.286 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 10 | Size 10 |
| Special feature | NONE | None |
| Spring Arrangement | SPRING OFFSET | Spring offset |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 155 | |
| Tank pressure PSI | 2250 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve type | PILOT OPERATED RELIEF VALVE | Pilot operated relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |