Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-70 Bar & 100-210 Bar |
| Brand | Vickers by Danfoss |
| Coil voltage | 115-120VAC60Hz/110VAC50Hz |
| Design series | 100 Series |
| Model Code 1 | CT5060ABMUB5100 |
| Product height in | 9.540 |
| Product height mm | 242.316 |
| Product length in | 5.770 |
| Product length mm | 146.558 |
| Product width in | 3.280 |
| Product width mm | 83.312 |
| Size | Size 06 |
| Valve Mount Type | NPTF threads |
| Valve type | Pilot operated relief valve |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318726%2FID463022800718-0101_preview.jpg&w=1920&q=75)