Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 100 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Flow rate LPM | 454.0 |
| Flow rate USGPM | 120.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | 16 UNF-2B thread |
| Hi-vent spring | No |
| Indicator light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CS5100AFMUB5100 |
| Performance | Standard |
| Product height in | 9.970 |
| Product height mm | 253.238 |
| Product length in | 5.770 |
| Product length mm | 146.558 |
| Product width in | 3.280 |
| Product width mm | 83.312 |
| Seal material | Nitrile |
| Size | Size 10 |
| Special feature | None |
| Spring arrangement | Spring offset |
| Stage | Two stage |
| Valve mount type | 1.6250-12-UNF-2B straight thread |
| Valve type | Pilot operated relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |