Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 100-210 BAR (1500-3000 PSI) | 100-210 bar (1500-3000 psi) |
| Adjustment type | WRENCH | Wrench |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 24 VDC | 24 VDC |
| Design Series | 100 SERIES | 100 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | ISO4400 (DIN 43650) CONNECTOR | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 340.0 | |
| Flow rate USGPM | 90.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | 0.4375-20 UNF-2B | 0.4375-20 UNF-2B |
| Interface | 1.0625-12 UF-2B | 1.0625-12 UF-2B |
| Leakage | STANDARD | Standard |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code | CG5H060AFVMUH5100 | |
| Performance | STANDARD | Standard |
| Product height in | 9.650 | |
| Product height mm | 245.110 | |
| Product length in | 6.160 | |
| Product length mm | 156.464 | |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Remote control | YES | Yes |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 06 | Size 06 |
| Special feature | NONE | None |
| Spring Arrangement | SPRING OFFSET | Spring offset |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 100 | |
| Tank pressure PSI | 1450 | |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | PILOT OPERATED RELIEF VALVE | Pilot operated relief valve |
| Working temperature max C | 68 | |
| Working temperature max F | 155 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)