Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Adjustment range | 35-140 bar (500-2000 psi) |
| Adjustment range head 1 | 35-140 bar (500-2000 psi) |
| Adjustment range head 2 | Vent |
| Adjustment range head 3 | 100-210 bar (1500-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design series | 41 Series |
| Electrical connection | 5-Pin connector |
| Flow rate LPM | 227.0 |
| Flow rate USgpm | 60.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | SAE10 7/8–14 UNF |
| Hi-vent spring | No |
| Indicator Light | Yes |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CS06CEFDG8CVMFPA5WLB5P0841 |
| Performance | Standard |
| Product height in | 10.750 |
| Product height mm | 273.050 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 5.030 |
| Product width mm | 127.762 |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Stage | Two stage |
| Valve Mount Type | 1.6250-12-UNF-2B straight thd |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |