Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 3-210 BAR (44-3000 PSI) | 3-210 bar (44-3000 psi) |
| Adjustment type | MICROMETER WITH KEYLOCK | Micrometer with keylock |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 110VAC 50 HZ | 110VAC 50 HZ |
| Design Series | 11 SERIES | 11 Series |
| Electrical connection | ISO4400 (DIN 43650) CONNECTOR | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 400.0 | |
| Flow rate USGPM | 106.0 | |
| Indicator light | NO | No |
| Interface | ISO6264 AR-06-2-A | ISO6264 AR-06-2-A |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | CG5V6FKDMUA611 | |
| Stage | TWO STAGE | Two stage |
| Valve mount type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | RELIEF VALVE | Relief valve |