Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment range | 100-250 BAR (1450-3600 PSI) | 100-250 bar (1450-3600 psi) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 24 VDC | 24 VDC |
| Design Series | 21 SERIES | 21 Series |
| Flow rate LPM | 380.0 | |
| Flow rate USGPM | 1440.0 | |
| Hi-vent spring | NO | No |
| Maximum pressure bar | 250 | |
| Maximum pressure PSI | 3625 | |
| Model Code 1 | F3ECT510F0BMUH721TB | |
| Product height in | 9.000 | |
| Product height mm | 228.600 | |
| Product length in | 8.700 | |
| Product length mm | 220.980 | |
| Product width in | 5.500 | |
| Product width mm | 139.7 | |
| Size | SIZE 10 | Size 10 |
| Stage | TWO STAGE | Two stage |
| Valve type | PRESSURE CONTROL VALVE | Pressure control valve |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)