Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 100 Series |
| Electrical connection | 3-Pin connector |
| Flow rate lpm | 454.0 |
| Flow rate USgpm | 120.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | Yes |
| Manual override | Plain |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CG5100AFMFPA3WLB5P10100EN400 |
| Performance | Standard |
| Product height in | 10.090 |
| Product height mm | 256.286 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 3.380 |
| Product width mm | 85.852 |
| Seal material | Nitrile |
| Size | Size 10 |
| Special feature | None |
| Spring Arrangement | Spring offset |
| Stage | Two stage |
| Tank pressure bar | 155 |
| Tank pressure PSI | 2250 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pilot operated relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
