Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 3-70 BAR (44-1000 PSI) | 3-70 bar (44-1000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 11 SERIES | 11 Series |
| Electrical connection | ISO4400 (DIN 43650) CONNECTOR | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 400.0 | |
| Flow rate USGPM | 106.0 | |
| Indicator Light | NO | No |
| Interface | ISO6264 AR-08-2-A | ISO6264 AR-08-2-A |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | CG5V8BWDMUP711 | |
| Product height in | 8.000 | |
| Product height mm | 203.200 | |
| Product length in | 6.650 | |
| Product length mm | 168.910 | |
| Product width in | 4.200 | |
| Product width mm | 106.68 | |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | RELIEF VALVE | Relief valve |