Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Coil voltage | 230VAC60HZ/220-230VAC50HZ |
| Design Series | 100 Series |
| Model Code 1 | CT5100ACMUD5100 |
| Product height in | 9.970 |
| Product height mm | 253.238 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 3.280 |
| Product width mm | 83.312 |
| Size | Size 10 |
| Valve Mount Type | NPTF threads |
| Valve type | Pilot operated relief valve |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)